Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 34.290 |
| Product height mm | 870.966 |
| Product length in | 47.900 |
| Product length mm | 1216.660 |
| Product Material | Gray Cast Iron |
| Product width in | 5.190 |
| Product width mm | 131.826 |
| Series | DBA |
| Sub brand | Airflex |