MOUNTING FLANGE, 29DBA
414245
Tools414245 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.000 |
| Product height mm | 863.600 |
| Product length in | 47.500 |
| Product length mm | 1206.500 |
| Product width in | 4.688 |
| Product width mm | 119.075 |
| Series | DBA |
| Sub brand | Airflex |