MOUNTING FLANGE, 29DBA
414246
Tools414246 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 54.500 |
| Product height mm | 1384.300 |
| Product length in | 54.500 |
| Product length mm | 1384.300 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DBA |
| Sub brand | Airflex |