Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 54.820 |
| Product height mm | 1392.428 |
| Product length in | 54.820 |
| Product length mm | 1392.428 |
| Product Material | Gray Cast Iron |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Series | DBA |
| Sub brand | Airflex |