Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 17.125 | |
| Product height mm | 434.975 | |
| Product length in | 17.125 | |
| Product length mm | 434.975 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
