21DBA GUARD
414467
Tools414467 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Carbon Steel |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Series | DBA |
| Sub brand | Airflex |