Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
414468
CONE-DISC CENTERING, 21DBA
414468
Tools
Add to comparison
Add to comparison
414468
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.500
Product height mm
266.700
Product length in
10.500
Product length mm
266.700
Product width in
8.380
Product width mm
212.852
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex