DISC-BRAKE, 21DBA SOLID
414472
Tools414472 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 21.000 |
| Product height mm | | 533.400 |
| Product length in | | 21.000 |
| Product length mm | | 533.400 |
| Product width in | | 1.750 |
| Product width mm | | 44.450 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |