Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
414686
FRICTION DISC-BRAKE, 17DBA
414686
Tools
Add to comparison
Add to comparison
414686
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.060
Product height mm
433.324
Product length in
17.060
Product length mm
433.324
Product width in
0.571
Product width mm
14.503
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex