229DBA GEAR
414756-02
Tools414756-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.267 |
| Product height mm | 235.382 |
| Product length in | 9.267 |
| Product length mm | 235.382 |
| Product Material | Ductile Iron |
| Product width in | 7.000 |
| Product width mm | 177.800 |
| Series | DBA |
| Sub brand | Airflex |