REACTION PLATE, 29DBA
414757
Tools414757 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.630 |
| Product height mm | 879.602 |
| Product length in | 34.630 |
| Product length mm | 879.602 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | DBA |
| Sub brand | Airflex |