CLAMP RING, 29DBA OUTER
414922
Tools414922 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.569 |
| Product height mm | 39.853 |
| Product length in | 11.143 |
| Product length mm | 283.032 |
| Product width in | 0.760 |
| Product width mm | 19.304 |
| Series | DBA |
| Sub brand | Airflex |