Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
415053
AIR MANIFOLD-CLUTCH/BRAKE, 21DCB
415053
Where to buy
Export PDF
Tools
Add to comparison
415053
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.719
Product height mm
221.463
Product length in
8.719
Product length mm
221.463
Product width in
3.125
Product width mm
79.375
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex