Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
415055
MANIFOLD S/A-CLUTCH/BRAKE, 21DCB
415055
Where to buy
Export PDF
Tools
Add to comparison
415055
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.850
Product height mm
224.790
Product length in
8.850
Product length mm
224.790
Product width in
3.125
Product width mm
79.375
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex