329DBA GEAR
415080-01
Tools415080-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product Material | Ductile Iron |
| Product width in | 10.630 |
| Product width mm | 270.002 |
| Series | DBA |
| Sub brand | Airflex |