Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Ring Gear Casting |
| Product height in | 8.470 |
| Product height mm | 215.138 |
| Product length in | 8.470 |
| Product length mm | 215.138 |
| Product Material | Ductile Iron |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Airflex |