21DCB SPACER
415130-02
Tools415130-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DCB |
| Sub brand | Airflex |