Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 4.990 | |
| Product height mm | 126.746 | |
| Product length in | 10.000 | |
| Product length mm | 254.000 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.250 | |
| Product width mm | 6.350 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |