SPACER, 29DBA
415174
Tools415174 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.560 |
| Product height mm | 344.424 |
| Product length in | 13.560 |
| Product length mm | 344.424 |
| Product width in | 0.269 |
| Product width mm | 6.833 |
| Series | DBA |
| Sub brand | Airflex |