END SPACER, 29DBA
415175
Tools415175 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 1.247 |
| Product width mm | 31.674 |
| Series | DBA |
| Sub brand | Airflex |