21DCB REACTION PIN BRKT
415348
Tools415348 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.932 |
| Product height mm | 303.073 |
| Product length in | 14.500 |
| Product length mm | 368.300 |
| Product Material | Ductile Iron |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | DCB |
| Sub brand | Airflex |