Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | REACTION PIN BRACKET CASTING | Reaction Pin Bracket Casting |
| Product height in | 12.200 | |
| Product height mm | 309.880 | |
| Product length in | 15.130 | |
| Product length mm | 384.302 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 2.880 | |
| Product width mm | 73.152 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |