209DC GEAR 1.590 1.660
415510-0001
Tools415510-0001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.581 |
| Product height mm | 90.957 |
| Product length in | 3.581 |
| Product length mm | 90.957 |
| Product Material | Carbon Steel |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |