21DCB OIL SEAL RETAINER
415607
Tools415607 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Carbon Steel |
| Product width in | 0.060 |
| Product width mm | 1.519 |
| Series | DCB |
| Sub brand | Airflex |