21DCB REACTION PIN BRKT
415616
Tools415616 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.750 |
| Product height mm | 120.650 |
| Product length in | 9.760 |
| Product length mm | 247.904 |
| Product Material | Ductile Iron |
| Product width in | 11.000 |
| Product width mm | 279.400 |
| Series | DCB |
| Sub brand | Airflex |