21DCB BEARING RETAINER
415622
Tools415622 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.502 |
| Product height mm | 215.951 |
| Product length in | 8.502 |
| Product length mm | 215.951 |
| Product Material | Carbon Steel |
| Product width in | 2.210 |
| Product width mm | 56.134 |
| Series | DCB |
| Sub brand | Airflex |