Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
415837
SPACER, 229DBA DISC CENTERING
415837
Where to buy
Export PDF
Tools
Add to comparison
415837
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.500
Product height mm
342.900
Product length in
13.500
Product length mm
342.900
Product width in
0.012
Product width mm
0.305
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex