GUARD-BRAKE, 38DBB
416014
Tools416014 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.000 |
| Product height mm | 482.600 |
| Product length in | 19.000 |
| Product length mm | 482.600 |
| Product width in | 0.105 |
| Product width mm | 2.657 |
| Series | DBB |
| Sub brand | Airflex |