Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold Sub-Assembly |
| Product height in | 8.719 |
| Product height mm | 221.463 |
| Product length in | 8.719 |
| Product length mm | 221.463 |
| Product Material | Aluminum |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DCB |
| Sub brand | Airflex |