Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold |
| Product height in | 11.720 |
| Product height mm | 297.688 |
| Product length in | 11.720 |
| Product length mm | 297.688 |
| Product Material | Aluminum |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | DCB |
| Sub brand | Airflex |