Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Manifold Sub-Assembly |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Aluminum |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | DCB |
| Sub brand | Airflex |