Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package Contents | Reaction Pin Bearing Retainer |
| Product height in | 4.750 |
| Product height mm | 120.650 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product Material | Carbon Steel |
| Product width in | 1.515 |
| Product width mm | 38.481 |
| Series | DCB |
| Sub brand | Airflex |
