Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | REACTION PIN BRACKET CASTING | Reaction Pin Bracket Casting |
| Product height in | 9.700 | |
| Product height mm | 246.380 | |
| Product length in | 16.000 | |
| Product length mm | 406.400 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 5.000 | |
| Product width mm | 127.000 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |