29DCB REACT PIN BRKT
416172
Tools416172 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.630 |
| Product height mm | 244.602 |
| Product length in | 15.560 |
| Product length mm | 395.224 |
| Product Material | Ductile Iron |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Series | DCB |
| Sub brand | Airflex |