Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416186
FRONT PLATE-DISC SEPARATING, 29DBA
416186
Where to buy
Export PDF
Tools
Add to comparison
416186
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.560
Product height mm
344.424
Product length in
13.560
Product length mm
344.424
Product width in
0.500
Product width mm
12.700
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex