SPACER, 29DBA
416189
Tools416189 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | DBA |
| Sub brand | Airflex |