SPACER PLATE, 29DBA
416192
Tools416192 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.500 |
| Product height mm | 342.900 |
| Product length in | 13.500 |
| Product length mm | 342.900 |
| Product width in | 1.064 |
| Product width mm | 27.026 |
| Series | DBA |
| Sub brand | Airflex |