Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
416205
CONE-DISC CENTERING, 15DBB
416205
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
416205
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
8.000
Product length mm
203.200
Product width in
5.000
Product width mm
127.000
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex