SHIELD-BRAKE, 115DBB
416217
Tools416217 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.810 |
| Product height mm | 477.774 |
| Product length in | 18.810 |
| Product length mm | 477.774 |
| Product width in | 6.500 |
| Product width mm | 165.100 |
| Series | DBB |
| Sub brand | Airflex |