Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416243
BRACKET-REACTION PIN, 21DCB
416243
Where to buy
Export PDF
Tools
Add to comparison
416243
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.760
Product height mm
247.904
Product length in
11.000
Product length mm
279.400
Product width in
4.750
Product width mm
120.650
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex