21DCB ARM
416244
Tools416244 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.380 |
| Product height mm | 365.252 |
| Product length in | 13.880 |
| Product length mm | 352.552 |
| Product Material | Gray Cast Iron |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Series | DCB |
| Sub brand | Airflex |