29DBA DISC CENTERING END
416297
Tools416297 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.810 |
| Product height mm | 299.974 |
| Product length in | 11.810 |
| Product length mm | 299.974 |
| Product Material | Carbon Steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Series | DBA |
| Sub brand | Airflex |