29DBA SPACER
416298
Tools416298 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Carbon Steel |
| Product width in | 2.987 |
| Product width mm | 75.870 |
| Series | DBA |
| Sub brand | Airflex |