Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 8.266 | |
| Product height mm | 209.956 | |
| Product length in | 8.266 | |
| Product length mm | 209.956 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 8.250 | |
| Product width mm | 209.55 | |
| Sub brand | AIRFLEX | Airflex |