GUARD-BRAKE, 125DBB/DBBS
416306
Tools416306 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 13.000 |
| Product length mm | 330.200 |
| Product width in | 4.844 |
| Product width mm | 123.038 |
| Series | DBB |
| Sub brand | Airflex |