GEAR, 225DBBS INT SPL
416339
Tools416339 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product width in | 7.213 |
| Product width mm | 183.210 |
| Series | DBBS |
| Sub brand | Airflex |