Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416349
END PLATE-DISC CENTERING, 20DBBS
416349
Tools
Add to comparison
Add to comparison
416349
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.060
Product height mm
230.124
Product length in
9.060
Product length mm
230.124
Product width in
0.380
Product width mm
9.652
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex