Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416417-01
SCREW-DISC CENTERING, DBB/DBBS
416417-01
Where to buy
Export PDF
Tools
Add to comparison
416417-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.945
Product height mm
24.003
Product length in
0.945
Product length mm
24.003
Product width in
8.640
Product width mm
219.456
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex