DBB/DBBS CENT SCREW
416417-03
Tools416417-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 0.945 |
| Product length mm | 24.003 |
| Product Material | Carbon Steel |
| Product width in | 8.020 |
| Product width mm | 203.708 |
| Series | DBB |
| Sub brand | Airflex |