Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416461-0001
GEAR, 438DBBS 6.995/7.000
416461-0001
Where to buy
Export PDF
Tools
Add to comparison
416461-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
15.000
Product length mm
381.000
Product width in
18.000
Product width mm
457.200
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex